|
|
| 10 - 1000 W Oriel Research Quartz Tungsten Halogen Lamp Housings |
|
|
66886 1000 W QTH Research Lamp Housing with 69935 Power Supply.
|
-
Provide safe enclosures for QTH lamps- Condensing optics produce large, collimated beams
- Complemented by full line of optical accessories
|
|
|
|
Product Description
Product Detail
Drawings
Downloads
Catalog PDF
|
Product Description
These Research Housings hold quartz tungsten halogen lamps. We offer two sizes to cover the 10 to 1000 W lamp ranges. The housings include: Condensing optics to produce a collimated or focused beam (we also offer housings without condenser for those interested in integrating a custom optical train) New, asphere condensers for superior uniformity Rear reflector to collect the lamp's back radiation External lamp and reflector adjustments to fine position the filament Power regulated fan to cool the lamp and housing Cable to connect to appropriate Oriel Power Supply All you need is the lamp and socket adapter and, of course, the appropriate power supply.
These Research Housings hold quartz tungsten halogen lamps. We offer two sizes to cover the 10 to 1000 W lamp ranges. The housings include: Condensing optics to produce a collimated or focused beam (we also offer housings without condenser for those interested in integrating a custom optical train) New, asphere condensers for superior uniformity Rear reflector to collect the lamp's back radiation External lamp and reflector adjustments to fine position the filament Power regulated fan to cool the lamp and housing Cable to connect to appropriate Oriel Power Supply All you need is the lamp and socket adapter and, of course, the appropriate power supply.
| |
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Lamp Housings | | Quantity | Condenser Type | Output Beam | Lamp Type | Model | Price | | | F/0.85, Pyrex asphere | Collimated | 10 - 250 W | 66881 | | | | F/1.5, single element fused silica | Collimated | 10 - 250 W | 66882 | | | | F/0.7, four element borosilicate crown Aspherab | Collimated | 10 - 250 W | 66883 | | | | F/2.2, fused silica asphere | Collimated | 10 - 250 W | 67009 | | | | F/2.2, fused silica ashere | Focused | 10 - 250 W | 67010 | | | | F/1, fused silica ashere | Collimated | 10 - 250 W | 67011 | | | | F/1, fused silica ashere | Focused | 10 - 250 W | 67012 | | | | F/1 two element fused silica | Collimated | 10 - 250 W | 66884 | | | | F/1, two element fused silica | Collimated | 600 - 1000 W | 66885 | | | | F/0.7, four element borosilicate crown Aspherab | Collimated | 600 - 1000 W | 66886 | |
| QTH Lamps and Socket Adapters | | Lamp Wattage | Lamp Model No. | Quantity | Price | Appropriate Socket Adapter Model No. | Quantity | Price | | For 10 to 250 W Housings | | 10 W | 6318 | | | 60042 (lamp mtd horizontally) | | | | 10 W | 6318 | | | 60045 (lamp mtd vertically) | | | | 20 W | 6319 | | | 60042 (lamp mtd horizontally) | | | | 20 W | 6319 | | | 60045 (lamp mtd vertically) | | | | 50 W QTH, Short Filament | 6332 | | | 60043 (lamp mtd horizontally) | | | | 50 W QTH, Short Filament | 6332 | | | 60046 (lamp mtd vertically) | | | | 50 W, Long Filament | 6337 | | | 60043 (lamp mtd horizontally) | | | | 50 W, Long Filament | 6337 | | | 60046 (lamp mtd vertically) | | | | 100 W | 6333 | | | 60043 (lamp mtd horizontally) | | | | 100 W | 6333 | | | 60046 (lamp mtd vertically) | | | | 250 W | 6334NS | | | 60043 (lamp mtd horizontally) | | | | 250 W | 6334NS | | | 60050 (lamp mtd vertically) | | | | For 600 to 1000 W Housings | | 600 W | 6336 | | | 6392NS | | | | 1000 W | 6317 | | | 6392NS | | | | 1000 W FEL | 6315 | | | 6397 | | |
| | Oriel Lamp Housings are designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range. |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|