Product Description
These sources provide visible and near infrared radiation with minimal ultraviolet. These light sources are widely used for radiometric and photometric applications, and as visible excitation sources.
These sources provide visible and near infrared radiation with minimal ultraviolet. These light sources are widely used for radiometric and photometric applications, and as visible excitation sources.
Ordering Information |
QTH Sources |
| These sources include the Series Q Lamp Housing with one condenser and rear reflector, power supply, your choice of lamp and socket adapter, and all necessary cables and hardware. Please specify lamp and socket adapter when ordering a source. |
|
| Oriel Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range. |
Replacement Lamps and Appropriate Socket Adapters |
|
Additional Lens Assemblies |
|
Accessories |
|