1.0 inch Mirror Mounts

Kinematic, Gimbal or Flexure Adjustment?

Newport offers over 130 mirror mounts for 1.0 in. (25.4 mm) diameter mirrors. Kinematic Mounts are the most popular and least expensive. A disadvantage with Kinematic mounts is that the mirror center moves along the normal axis when tip/tilt adjustments are made. Gimbal Mounts are more expensive, but are able to solve the problem of normal motion. Flexure Mounts are designed for set and forget type applications with excellent mechanical stability.

Select by Adjustment Mechanism

Kinematic Mounts Gimbal Mounts Flexure Mounts
U100-A3K U100-ACG-3K-NL MFM-100

Drive Type Required?

Our 1.0 in. mirror mounts come equiped with three types of manual drives. Allen-Key versions are adjusted using an allen wrench. Knob versions can be adjusted by hand. Micrometer versions can be adjusted by hand and provide a scale to measure the adjustment. We also offer motorized mirror mounts and mounts without actuators included so you can provide your own.

Select by Drive Type

Allen-Key Knob Micrometer Not Included Motorized
SN050-R3N SN100-F3K SN100-F3M U100-A OM-Agilis 1 inch_5

Special Features Needed?

Many of our 1.0 in. mirror mounts are offered with special features like a clear edge aperture or top actuated mechanisms.

Select by Special Feature

Clear Edge Aperture Center Mount Corner Mount Top Actuated Mount Mounting Adaptor
U100-A3K U100-AC2K 9809 9774mnt UPA2-1