0.5 inch Mirror Mounts

Kinematic, Gimbal or Flexure Adjustment?

Newport offers over 45 mirror mounts for 0.5 in. (12.7 mm) diameter mirrors. Kinematic Mounts are the most popular and least expensive. A disadvantage with Kinematic mounts is that the mirror center moves along the normal axis when tip/tilt adjustments are made. Gimbal Mounts are more expensive, but are able to solve the problem of normal motion. Flexure Mounts are designed for set and forget type applications with excellent mechanical stability.

Select by Adjustment Mechanism

Kinematic Mounts Gimbal Mounts Flexure Mounts
U50-A U50-G MFM-050

Drive Type Required?

Our 0.5 in. mirror mounts come equiped with three types of manual drives. Allen-Key versions are adjusted using an allen wrench. Knob versions can be adjusted by hand. Micrometer versions can be adjusted by hand and provide a scale to measure the adjustment. We also offer motorized mirror mounts for 0.5 in. mirrors.

Select by Drive Type

Allen-Key Knob Micrometer Motorized
SN050-R3N SN100-F3K SN100-F3M 8808

Special Features Needed?

Many of our 0.5 in. mirror mounts are offered with special features like a clear edge aperture or top actuated mechanisms.

Select by Special Feature

Clear Edge Aperture Center Mount Corner Mount Top Actuated Mount Mounting Adaptor
SN050-R3 SS050-F3 9883 9775 UPA.5

Optical Mirror Mount Families for 0.5 in. (12.7 mm) Mirrors

Already familiar with our 0.5 in. mirror mounts, or have a particular mirror mount technology in mind? Below are our mirror mount families that offer 0.5 in. versions.

Select by Family

Ultra-Stable Top and Center Mirror Mounts Standard and Pint Sized Mirror Mounts Precision Stainless Steel Mirror Mounts Convertible Clear Edge Mirror Mounts Ultima High Performance Mirror and Platform Mounts
9811 9882 SS050-F3 IFV_0260 U50-A
Compact Industrial Flexure Mirror Mounts Miniature Platform Mounts Aperture-Thru Gimbal Mounts Vertical-Drive Gimbal Mounts Commercial Mirror Mounts
MFM-050 MM-050-HEX U50-G OM-vgm_1bd_2bd-S 9762-K
Top Actuated Mirror Mounts Miniature Mirror and Platform Mounts Vertical-Drive Kinematic Mirror Mounts VIZIX Mirror Mounts
9775 9874K HVM-.5 V50-AX BK