Optical Fiber Ordering Information
Share This Page
Description Catalog PDF
.Optical Fiber Ordering Information
Option 1— Bare Fiber
Newport bare fiber optics can be ordered in any integer length, starting from 1 m, with price breaks with longer fiber lengths. Most orders can be shipped within 24 hours. Please contact newport.com for quantity discount schedules for optical fibers When ordering, please specify the model number and the fiber length in meters.



The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %



Example: F-MLD, Quantity 125 (Model number: F-MLD, bare fiber, no termination, fiber length: 125 m)

Option 2— Standard Patch Cords
Newport offers a large list of standard single-mode and multi-mode optical fiber patchcords with < 5 m length. Standard patchcords are shown below the bare fiber ordering table, on most fiber pages. For the list of available standard patch cords, please check individual product pages. Available terminator types are FC/UPC, FC/APC and SMA connectors.

Option 3— Custom Patch Cords
If you can't find the optical fiber patchcord you are looking for in our standard offering, you can still order custom patchcords with any termination and length options available from Newport. Note that not all fiber types offered by Newport can be terminated. Currently, Newport offers SMA, ST, and FC connector termination with a flat polish for multimode fibers. For single mode, ST, FC, and SC connectors with either the APC (Angled Physical Contact) polish or UPC (Ultra PC) are provided. If you require a larger number of patch cords, call Newport’s Application Sales Engineers to find out if you qualify for our quantity or OEM price discounts.


Note: (1) The fiber jacket option is not available with all fiber types.

Depending on the fiber type, only certain connectors will be available. Please check with a Newport sales engineer (1-800-222-6440 or tech@newport.com).