|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Photonics Outlet
    Power and Energy Meters
 Show All Product Lines
Home > Products > Light Test and Measurement > Detectors > .918D Series Low-Power Detectors

.918D Series Low-Power Detectors
.918D Series Low-Power Detectors

  • Automatic thermal drift compensation (918D Series)
  • Integrated attenuator allows easy extension of measurement range, selectable from 10X to 1000X
  • Built-in thermo-electric cooler (model 918D-C1)
  • Free-space and fiber optic measurements
  • Calibration data electronically stored inside detector
  • 2 m long cable allows easy integration into test systems
Compatible Power Meter Models
  • 1916-C
  • 842-PE
  • 1918-C
  • 1931-C/2931-C
  • 1935-C/2935-C
  • 1935T-C/2935T-C

Product Description Product Detail Specifications 3-D Model
Product Description
The 918D Series Low-Power Detectors were developed to interface with our next generation power meters (see High-Performance Optical Meters, High-Performance Hand-Held Optical Power and Energy Meter, High Accuracy Hand-Held Optical Power and Energy Meter, Hand-Held Optical Power Meter) utilizing a 15-pin D-Sub connector to expand signal handling capability. The 918D Series is designed to perform similar to Newport's industry proven 818 Series low-power detector family (see Low-Power Detectors), while enhancing their performance with advanced features.
918D Series: The detectors feature integrated calibration-data storage, integrated OD1, OD2 or OD3 attenuation filter with electronic position sensing (attenuator On/Off), thermo-electric cooler (model 918D-IG-C1) and temperature sensing electronics for temperature drift compensation, making the detector more accurate in environments with small temperature fluctuations. The 918D models offer one of three choices on built-in attenuation filters.
As with all other Newport detectors, the 918D Series include a full spectral response calibration utilizing NIST-traceable standards calibrated with high-precision equipment maintained in Newport’s Optical Metrology facility. Each detector is shipped with its individual calibration data, which is electronically stored inside the detector's EEPROM. A certificate of calibration as well as the actual calibration curves are shipped with ...


Ordering Information
 Quantity Model Description Price
  918D-UV-OD3 Low Power Detector, UV-Si, 200–1100 nm, OD3 Attenuator, DB15 
  918D-SL-OD1 Low Power Detector, Si, 400–1100 nm, OD1 Attenuator, DB15 
  918D-SL-OD2 Low Power Detector, Si, 400–1100 nm, OD2 Attenuator, DB15 
  918D-SL-OD3 Low Power Detector, Si, 400–1100 nm, OD3 Attenuator, DB15 
  918D-IR-OD1 Low Power Detector, Ge, 780–1800 nm, OD1 Attenuator, DB15 
  918D-IR-OD2 Low Power Detector, Ge, 780–1800 nm, OD2 Attenuator, DB15 
  918D-IR-OD3 Low Power Detector, Ge, 780–1800 nm, OD3 Attenuator, DB15 
  918D-IG-OD1 Low Power Detector, InGaAs, 800–1650 nm, OD1 Attenuator, DB15 
  918D-IG-OD2 Low Power Detector, InGaAs, 800–1650 nm, OD2 Attenuator, DB15 
  918D-IG-OD3 Low Power Detector, InGaAs, 800–1650 nm, OD3 Attenuator, DB15 
  918D-IG-C1-OD1 Low Power Detector, Cooled InGaAs, 1200–2500 nm, OD1 Attenuator, DB15 
  918D-IG-C1-OD2 Low Power Detector, Cooled InGaAs, 1200–2500 nm, OD2 Attenuator, DB15 
  918D-IG-C1-OD3 Low Power Detector, Cooled InGaAs, 1200–2500 nm, OD3 Attenuator, DB15 
  918D-BASE-KIT Base Mounting Kit, 918D, Anodized Aluminum with Flanges(1) 

1) 918D-BASE-KIT is compatible with both Imperial and Metric table tops.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .