The 70703 is a simple, low cost laboratory power supply. We use it to power our preamplifiers and detectors with built-in preamplifiers. It provides ±15 V DC at 300 mA, and 5 V DC at 2A. The ±15 V provides power for the instruments listed in Table 1; the +5 V is used for our Pb and PbSe Detectors to power their built-in bias supply, or other laboratory instruments requiring +5 V DC.
Table 1 Usable With These Instruments
|
Instrument |
Model |
| Current Preamplifier |
70710
|
| High Gain Voltage Amplifier |
70716
|
| 100 MHz Voltage Amplifier |
70721
|
| Oriel Amplified Detectors |
Various |
Cables
We ship these laboratory supplies with a 6 ft. (1.8 m) long cable for connection to the amplifier (or other device). The amplifier end has flying leads; the 70703 end has a triple banana jack plug compatible with the power supply.