Compare Model Drawings, CAD & Specs Availability Price
Rotating Picomotor Actuator, 3-4 RPM, 9.5 mm Shank
$730

Specifications

  • Travel Range
    360°
  • Maximum Speed
    3-4 RPM
  • Mounting
    9.5 mm Shank
  • Frequency
    2 kHz
  • Drive Torque
    0.018 Nm
  • Rated Life
    >1.5x108 steps
  • Cable Length
    2.1 m
  • Connector Type
    4-Pin RJ-22
  • Operating Temperature
    10-40° C