Compare Model Drawings, CAD & Specs Availability Price
optical post lab jack model 9201
Optical Post Lab Jack, 3 mm Travel, 4.4 N Load, 8-32 Thread
$230
3 Weeks
3 Weeks
optical post lab jack model 9201
Optical Post Lab Jack, 3 mm Travel, 4.4 N Load, M4 Thread
$230
In Stock
In Stock

Specifications

Features

Fine Position Devices Mounted on Optical Pedestals

Threaded 8-32 or M4 holes on the top and bottom let you mount these tiny lab jacks directly to a post or pedestal. A single setscrew locks each jack solidly.  In the example shown, a free space optical receiver is positioned vertically for beam alignment. 

Precision Vertical Travel

Tiny lab jacks offer 3.2 mm of vertical travel with a resolution of 0.03 mm. They can support a 4.4 N load capacity. The upper platform doesn't rotate during height adjustment.