Compare Model Drawings, CAD & Specs Availability Price
Piezo Motor Mirror Mount, Absolute Positioning, Integrated Controller
$2,188
2 Weeks
2 Weeks

Specifications

  • Optic Diameter
    1 in (25.4 mm)
  • Motorized Axes
    2
  • Angular Range
    ±0.75°
  • Angular Resolution
    0.001° closed-loop minimum incremental motion (2 µrad open-loop)
  • Maximum Speed
    >0.4°/sec

Features

High Angular Stability

At the desired position, the angular stability of the AG-M100D absolute position mirror mount is the same as an ULTIMA mirror mount. Its thermal stability is in the range of 5 µrad/°C.

GUI for 2-axis positioning

Closed Loop Absolute Position Adjustment

This mirror mount features an innovative miniature absolute position sensor. Within a footprint similar to the 1-in. mirror mount of the Agilis family, it offers an angular positioning capability of 0.001°, even after a system reset – this position recovery capability is a key feature of the compact CONEX-AGAP controller. Furthermore, the combination of the closed-loop algorithm with the absolute position sensor provides 0.01° bi-directional repeatability.

Fine Adjustment Performance

The CONEX Piezo mount provides ±0.75° travel on both axes with an angular open-loop adjustment sensitivity better than 2 µrad. With closed-loop positionng, minimum incrememntal motion is 0.001°.