Compare Model Drawings, CAD & Specs Availability Price
Colored Glass Filter, Coated, Ø12.7 mm, UV Bandpass, UG11
$64
In Stock
In Stock
Colored Glass Filter, Coated, Ø25.4 mm, UV Bandpass, UG5
$90
Colored Glass Filter, Coated, Ø25.4 mm, UV Bandpass, UG11
$99
4 Weeks
4 Weeks
Colored Glass Filter, Coated, Ø25.4 mm, UV Bandpass, U330
$99
3 Weeks
3 Weeks
visible absorbing bandpass filter model fsr-u340
Colored Glass Filter, Coated, Ø25.4 mm, UV Bandpass, U340
$89
3 Weeks
3 Weeks
Colored Glass Filter, Coated, Ø25.4 mm, UV Bandpass, UG1
$90
4 Weeks
4 Weeks
Colored Glass Filter, Coated, 50.8x50.8 mm, UV Bandpass, UG5
$177
3 Weeks
3 Weeks
Colored Glass Filter, Coated, 50.8x50.8 mm, UV Bandpass, UG11
$219
3 Weeks
3 Weeks
Colored Glass Filter, Coated, 50.8x50.8 mm, UV Bandpass, U330
$207
3 Weeks
3 Weeks
Colored Glass Filter, Coated, 50.8x50.8 mm, UV Bandpass, U340
$167
3 Weeks
3 Weeks
Colored Glass Filter, Coated, 50.8x50.8 mm, UV Bandpass, UG1
$99
4 Weeks
4 Weeks

Specifications

  • Type
    Colored Glass Bandpass Filter
  • Material
    Schott, Hoya or equivalent
  • Coating Type
    SiO2
  • Angle of Incidence
  • Size Tolerance
    ±0.3 mm
  • Thickness Tolerance
    ±0.1 mm
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    Central ≥ 80% of size
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°

Features

Coated Colored Glass Bandpass Filters

Coated for Better Humidity Resistance

Select color filters are made from hygroscopic material which, when exposed to a humid environment, will start to discolor. Our new colored glass filters are coated with SiO2 film that protects the hygroscopic material from humidity and prevents staining. Humidity tests were conducted per MIL-C-48497 specifications. The film layer proved intact and optical performance of the filter remained the same after the test. In addition, the coated filters have a lower per surface reflectivity resulting in ~3% increase in transmission compared to the uncoated filters.

Optical Filter Mounts

Contact Us illustration

Have questions? Require assistance?

Click below to contact Newport Optical Filters and we'll get back with you shortly.

Contact Us