Compare Model Drawings, CAD & Specs Availability Price
919P-BNC Adapter, DB15 to BNC, For DVM or Scope Use
$154
Adapter, DB15 to BNC, For DVM or Scope Use
$164
In Stock
In Stock
Adaptor, DB15 to DIN, or 1835-C or 2835-C Power Meter Use
$198
In Stock
In Stock
Fiber Adapter Mounting Ring, 919P Series with 18 mm Active Diameter
$126
Fiber Adapter Mounting Ring, 919P Series with 26 mm Active Diameter
$123
3 Weeks
3 Weeks
Fiber Adapter Mounting Ring, 919P Series with 35 mm Active Diameter
$182
5 Weeks
5 Weeks
Fiber Adapter Mounting Ring, 919P Series with 50 mm Active Diameter
$721
5 Weeks
5 Weeks
Optical Fiber Adapter, FC/PC, 919P Series Thermopile Power Sensors
$192
6 Weeks
6 Weeks
Fiber Adaptor, SMA, 919P Series Thermopile Power Sensors
$119
3 Weeks
3 Weeks

Features

Flexible Fiber Adapters

Detector Model

Required Mounting Ring

919P-030-18

919P-18FA

919P-040-50

919P-50FA

919P-050-26, 919P-150-26

919P-26FA

919P-250-35

919P-35FA

919P-020-12, 919P-050-18H

Fiber adapters not mountable

The 919P-SMA and 919P-FC fiber adapter can be used with most of the detector models. Remove the snout for Models 919P-003-10 and 919P-010-16 and directly mount the fiber adapters on the thread. In order to accommodate various aperture sizes, we provide adapter rings as well as the fiber adapters. Refer to the table for the corresponding adapter ring for each detector model. Note that certain models do not accept a fiber adapter.

Cable Adapters

The 818P-BNC converts DB15 terminated optical detectors to BNC for connection to a digital voltmeter (DVM) or an oscilloscope. The 818P-DIN Adapter Cable converts DB15 terminated 919P series thermopile detectors to 8-pin DIN for connection to Newport Cal-Module based optical power meters.