Compare Model Drawings, CAD & Specs Availability Price
Balanced Fiber-Optic Receiver, 320-1000 nm Silicon Detectors, 80 MHz
$2,120
In Stock
In Stock
Balanced Optical Receiver, 320-1000 nm Silicon Detector, 80 MHz, Free Space
$2,120
3 Weeks
3 Weeks
Balanced Fiber-Optic Receiver, 900-1700 nm InGaAs Detector, 80 MHz
$2,120
Balanced Optical Receiver, 900-1700 nm InGaAs Detector, 80 MHz, Free Space
$2,120
In Stock
In Stock

Specifications

Features

Reduces Common-Mode Noise by 25 dB

Balanced photoreceivers work by subtracting the photocurrent from two well-matched photodetectors. Common-mode noise that is present on both the reference and signal beams (such as laser intensity noise) is cancelled out and doesn’t appear as part of the signal. Any imbalance between the photocurrents generated by the reference and signal photodetectors, whether intentional or unintentional, is amplified and is seen as the signal. This reduces common-mode noise by up to 25 dB so that you can see your signal.

Model 1807 Frequency Response

Model 1817 Frequency Response

Model 1807 Responsivity

Model 1817 Responsivity

High Gain and Low Noise

The 80 MHz Balanced Photoreceivers feature high gain of up to 40V/mA while maintaining very low noise.

Ideal for Balanced Photodetection

Newport's balanced optical receivers are ideal for optical detection applications that require sensitive measurements and increased signal-to-noise. Balanced photodetection is a method that can very effectively cancel common mode noise and detect small signal fluctuations on a large DC signal. Detection methods in the time domain (such as femtosecond ultrasonics and frequency modulation spectroscopy) and frequency domain (like absorption spectroscopy), and coherent heterodyne detection (such as optical coherence tomography) can be substantially improved by using Newport balanced photoreceivers and can allow detection of signals not otherwise possible with other means. For more information, please see our application note A Survey of Methods Using Balanced Photodetection.

Example OCT Imaging System