Compare Model Drawings, CAD & Specs Availability Price
Optical Rail, Miniature, 1.5 in. Length, 8-32 Thread and 1/4-20 CLR
$39
Optical Rail, Miniature, 3 in. Length, 8-32 Thread and 1/4-20 CLR
$39
Optical Rail, Miniature, 6 in. Length, 8-32 Thread and 1/4-20 CLR
$60
Optical Rail, Miniature, 12 in. Length, 8-32 Thread and 1/4-20 CLR
$104
Optical Rail, Miniature, 18 in. Length, 8-32 Thread and 1/4-20 CLR
$152
Optical Rail, Miniature, 24 in. Length, 8-32 Thread and 1/4-20 CLR
$203
Optical Rail, Miniature, 37 mm, 19.1 mm Width, M4 Thread and M6 CLR
$39
Optical Rail, Miniature, 75 mm, 19.1 mm Width, M4 Thread and M6 CLR
$39
Optical Rail, Miniature, 150 mm, 19.1 mm Width, M4 Thread and M6 CLR
$60
Optical Rail, Miniature, 300 mm, 19.1 mm Width, M4 Thread and M6 CLR
$104
Optical Rail, Miniature, 450 mm, 19.1 mm Width, M4 Thread and M6 CLR
$152
Optical Rail, Miniature, 600 mm, 19.1 mm Width, M4 Thread and M6 CLR
$203

Features

Low Profile Dovetail Design

These 19 mm miniature optical rails and carriers provide smooth carrier translation and wobble free clamp down with a precision dovetail design measuring just 0.375 in. (9.50 mm) high each. The dovetail construction allows components to be quickly attached, aligned, and rigidly held anywhere along the rail.

Six Standard Rail Lengths or Extend as Desired

Miniature optical rails are available in six different standard lengths from 1.5 to 24. in. (37.0 - 600 mm) and attach easily together end-to-end to form custom lengths.

Interconnecting link on MRL-6M and MRL-12M allows any length to be rigidly assembled in multiples of 6 or 12 in.

Three Versatile Rail Carrier Options

Miniature rail carriers can be positioned anywhere along an optical rail without removing other components with a simple snap down motion once the locking screw is released. Spring-loaded, hard polymer guides along the carriers' mating surfaces provide wobble free sliding motion and dependable linear alignment. They are tightened after realignment for a creep-free clamp down. MCC Mini Rail Channel Carriers have guide channels cut into the top surface to square-up the rail prior to mounting via the 8-32 (M4) clearance hole. The MCD Mini Rail Dovetail Carriers have a smooth dovetail mounting surface running perpendicular to the mounted direction. The MCF Mini Rail Flat Carriers have M6 clearance holes with 1/4-20 threads for mounting components to the surface.

Spacers for 3D Assemblies

With SS-2 Spacers three-dimensional structures, like beam steering devices, are easily assembled. The set includes 5 spacers.